ELP linear module

The easiest electric linear module on the market to adjust

Revolutionary advantages at a glance

  • Auto-learn function for automatic speed adjustment.
  • Commissioning in 2 steps only

    • Mechanic adjustment of the end positions
    • Fine adjustment of speed.

  • 24 V power supply and control via digital I/O.
  • Practically maintenance- and wear-free, since no shock absorbers and seals are required.
  • 3 sizes with graduated stroke variants ensure the right solution for every application.
  • Easy combination with SCHUNK EGP gripper and EGS gripper/swivel unit due to the perfectly matching mechanic connections and electric control concept.

More Details

A new benchmark from the technological point of view


Revolutionary auto-learn function. The speed automatically adjusts.

It is intelligent, since the drive automatically controls the braking process.

Easy control via digital I/O.

Lateral rotary switch for easy adjustment of extension and retraction speed.


Practically wear-free, long-lasting and robust, since nos hock absorbers are integrated.

Decentralized, direct digital control or via fieldbus distributor.

Mechanic adjustment of the end positions with a screw.




Example of application Handling Forged parts

Challenge and Task!

For crack detection of forged parts for motor components, 1,3 million parts are moved every day fast and vibration-free, avoiding damages at the test facility. Moreover, the cycle time should be significantly shortened.

SCHUNK solution

For handling the forged parts, the pneumatic axes are replaced by linearly directly driven ELP modules. The results are significantly reduced vibrations, minimum wear of the used components, and a shorter cycle time for the inspection process of the parts.

Customer benefits and advantages

The ELP combines highly dynamic movements with a smooth travel to the end position. This saves the axis and the surrounding components, such as the camera system for identification of the forged parts.

Superior technology in detail

Very fast!
Adjustment of end positions

The end positions of the mechatronic SCHUNK ELP linear module can be easily mechanically adjusted via an adjustment screw using a hexagon wrench.

Easy!
Speed adjustment

The extension and retraction speed of the SCHUNK ELP can be easily controlled via two rotary switches.

Unique!
The auto-learn function

In the case of changing workpiece weights, two to five strokes are enough for completing the speed adjustment automatically. Thereby you can already work productively right from the first stroke.

Reduced to a minimum!
Maintenance effort

Since no shock absorbers are integrated in the SCHUNK ELP, the maintenance effort reduces to a minimum! Long downtimes and damages at the system due to defective dampers can be excluded. The maintenance-free 24 V linear direct drive and the scope-free, pre-loaded cross roller guides ensure a long service life and low operating costs.

Highly flexible and very precise!

For sophisticated handling and assembly automation

1-axis application in the field of handling and assembly

The SCHUNK ELP is used together with an electronic EGS gripper/swivel unit for dynamic assembly applications.

2-axis application in the field of handling and assembly

Complete Pick & Place unit from the mechatronic modular system of alternative pillars! Consisting of two SCHUNK ELP linear modules combined with an electric EGP gripper for small components.

1-axis application for componennt identification

SCHUNK ELP combined with a stamp for dynamic marking of individual components and assembly groups in the field of assembly automation.

Contact person

Internal sales

 

You have a question on the technology, price or delivery time? Our internal staff is looking forward to hearing from you.
Your in-house contact persons

Service and support

 

Your direct contact Tel. +81-33-7743731
Service overview